??
CAD model selection
K0714.13
HELP_VARIABLE
Company
KIPP
Description
K0714 - Circlips for ball seats DIN 71805
Bill of material
K0714.13
BESTKIPP
Order No.
K0714.13
TYP
Typ
S13
D8
diameter
11.0 mm
Y
Length
15.7 mm
PASSEND
suitable for ball seats
13 mm
GEW
Approx. weight
0.0005 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73209050
EAN
EAN-Nr. Kipp
4059245181490
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions